chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K70DXN2GRQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Beacon
K70DXN2GRQ
Order ID no. 3097901
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Antenna connection
Internal (wire loop)
Cascadable
No
Connector type
M12 x 1
Design
Dome
Device type
Node
Dimensions
107,5 mm
Dimmable
No
Electrical connection
Connector
Function
Limit switch
Height
107.5
Housing diameter (mm)
⌀ 70 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP or communication protocol
Number of colors/segments
2
Operating voltage
DC
Protection class
IP65
Runs with battery
No
In Stock
Price Group
F3
List Price
€ 293,43
Item Total
€ 293,43
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K70DXN2GRQ
Contact Support