chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDGRV80X80M | TURCK - Your Global Automation Partner
Image processing Ring Light
LEDGRV80X80M
Order ID no. 3097377
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.3
Connector type
M8 x 1
Design
Rectangular
Dimensions
87,3 mm x 87,3 mm x 35,5 mm
Electrical connection
Cable with connector
Function
Area light
Height
35.5
Housing material
Metal
Housing quality
AL
Length
87.3
Light type
Green
Protection class
IP50
Width
87.3
In Stock
Price Group
F3
List Price
€ 473,30
Item Total
€ 473,30
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LEDGRV80X80M
Contact Support