chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDGRV70XD5-PM | TURCK - Your Global Automation Partner
Image processing Ring Light
LEDGRV70XD5-PM
Order ID no. 3097370
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.3
Connector type
M8 x 1
Design
Rectangular
Dimensions
76,2 mm x 76,2 mm x 63 mm
Dimmable
Potentiometer
Electrical connection
Cable with connector
Function
Area light
Height
63
Housing material
Metal
Housing quality
AL
Length
76.2
Light type
Green
Protection class
IP50
Width
76.2
home
Turck-Shop
Others
LEDGRV70XD5-PM
In Stock
Price Group
F3
List Price
€ 500,68
Item Total
€ 500,68
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support