chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDBRV70XD5-PM | TURCK - Your Global Automation Partner
Image processing Ring Light
LEDBRV70XD5-PM
Order ID no. 3097369
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.3
Connector type
M8 x 1
Design
Rectangular
Dimensions
76,2 mm x 76,2 mm x 63 mm
Dimmable
Potentiometer
Electrical connection
Cable with connector
Function
Area light
Height
63
Housing material
Metal
Housing quality
AL
Length
76.2
Light type
Blue
Protection class
IP50
Width
76.2
In Stock
Price Group
F3
List Price
€ 543,77
Item Total
€ 543,77
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LEDBRV70XD5-PM
Contact Support