chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50HGBRAOS3I | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Tower light
TL50HGBRAOS3I
Order ID no. 3097136
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Pulsed with adjustable intensity
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
2
Cascadable
No
Design
Smooth barrel
Dimensions
229,6 mm
Dimmable
No
Electrical connection
Cable
Function
Tower light
Height
229.6
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
Bipolar (PNP/NPN)22
Light type
Blue, Green, Red
Number of colors/segments
3
Protection class
IP67
Volume (dB)
95 dB
In Stock
Price Group
F3
List Price
€ 327,48
Item Total
€ 327,48
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TL50HGBRAOS3I
Contact Support