chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50APT2FGRYC4QP | TURCK - Your Global Automation Partner
Pick-to-Light Pick-and-place sensor
K50APT2FGRYC4QP
Order ID no. 3096779
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Design
Dome
Dimensions
55 mm
Electrical connection
Cable with connector
Function
Touch Button
Height
55
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
FDA polycarbonate
Input type
PNP
Number of colors/segments
3
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Special features
I/O module-compatible, Wash down
Switching element function
NO contact
In Stock
Price Group
F3
List Price
€ 244,64
Item Total
€ 244,64
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50APT2FGRYC4QP
Contact Support