chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50APT2GRC | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
K50APT2GRC
Order ID no. 3096700
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Dome
Electrical connection
Cable
Function
Limit switch
Height
65
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PC
Input type
PNP
Length
115
Light type
Green, Red
Number of colors/segments
2
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Switching element function
NO contact
Width
115
home
Turck-Shop
Others
K50APT2GRC
In Stock
Price Group
F3
List Price
€ 191,82
Item Total
€ 191,82
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support