chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50APT2GRYC3QPMA | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
K50APT2GRYC3QPMA
Order ID no. 3096680
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Design
Dome
Electrical connection
Cable with connector
Function
Limit switch
Height
0
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PC
Input type
PNP
Length
0
Number of colors/segments
3
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Switching element function
NO contact
Width
0
In Stock
Price Group
F3
List Price
€ 225,18
Item Total
€ 225,18
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50APT2GRYC3QPMA
Contact Support