chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL70DXN2GGRRAQ | TURCK - Your Global Automation Partner
TL70DXN2GGRRAQ
Order ID no. 3096318
In Stock
home
Home
Loading...
Technical Data
Acoustic signal
Key adjustable
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Smooth barrel
Dimensions
318,3 mm x 318,3 mm
Electrical connection
Connector
Height
318.3
Housing diameter (mm)
⌀ 70 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP or communication protocol
Number of colors/segments
5
Protection class
IP65
Volume (dB)
92 dB
Width
318.3
Price Group
F3
List Price
€ 641,62
home
Turck-Shop
Others
TL70DXN2GGRRAQ
Item Total
€ 641,62
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support