chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS28-2CUV395-570X | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLS28-2CUV395-570X
Order ID no. 3096272
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Beam angle
wide beam 40 - 80°
Cable length (m)
2
Cascadable
Yes
Design
Rectangular
Dimensions
614,5 mm x 28 mm x 20,9 mm
Dimmable
Two-stage
Electrical connection
Cable
Function
Linear light
Height
20.9
Housing material
Metal
Housing quality
AL
Length
614.5
Light type
UV
Number of colors/segments
1
Protection class
IP50
Wavelength (nm)
395
Width
28
home
Turck-Shop
Others
WLS28-2CUV395-570X
In Stock
Price Group
G1
List Price
€ 562,53
Item Total
€ 562,53
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support