chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K90FDLWPQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Flat Beacon
K90FDLWPQ
Order ID no. 3096141
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Puck
Dimensions
42 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Height
42
Housing diameter (mm)
⌀ 90 mm
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
White
Number of colors/segments
1
Operating voltage
DC
Protection class
IP67
In Stock
Price Group
F3
List Price
€ 169,72
Item Total
€ 169,72
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K90FDLWPQ
Contact Support