chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50YORVBQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Tower light
TL50YORVBQ
Order ID no. 3096039
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions
251,3 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Height
251.3
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
Bipolar (PNP/NPN)22
Light type
Blue, Orange, Purple, Red, Yellow
Number of colors/segments
5
Protection class
IP67
In Stock
Price Group
F3
List Price
€ 296,35
Item Total
€ 296,35
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TL50YORVBQ
Contact Support