chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL70DXN9GYRBCQ | TURCK - Your Global Automation Partner
TL70DXN9GYRBCQ
Order ID no. 3095632
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Smooth barrel
Dimensions
318,3 mm x 318,3 mm
Electrical connection
Connector
Height
318.3
Housing diameter (mm)
⌀ 70 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Grey
Input type
PNP or communication protocol
Number of colors/segments
4
Protection class
IP65
Width
318.3
Price Group
F3
List Price
€ 563,92
home
Turck-Shop
Others
TL70DXN9GYRBCQ
Item Total
€ 563,92
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support