chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50TGRYS1QP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
K50TGRYS1QP
Order ID no. 3095447
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Communication protocol
Modbus RTU
Connector type
M12 x 1
Design
Dome
Dimensions
55 mm
Electrical connection
Cable with connector
Function
Touch Button
Height
55
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
Communication protocol
Number of colors/segments
3
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Special features
Wash down
Switching element function
NO contact
In Stock
Price Group
F3
List Price
€ 257,57
Item Total
€ 257,57
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50TGRYS1QP
Contact Support