chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LE550DC1 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-mode laser sensor (triangulation)
LE550DC1
Order ID no. 3095383
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions
56 mm x 26 mm x 60 mm
Electrical connection
Cable
Function
Proximity switch
Height
60
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Housing surface
Black
Laser class
1
Length
56
Light type
Red
Max. range (mm)
1000
Operating mode
Triangulation
Optical resolution (mm)
1
Output function
PNP/NPN
Protection class
IP67
Special features
keep/defer
Wavelength (nm)
650
Width
26
In Stock
Price Group
F3
List Price
€ 945,20
Item Total
€ 945,20
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LE550DC1
Contact Support