chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50HWQP | TURCK - Your Global Automation Partner
LED Signal Light High-intensity Tower Light
TL50HWQP
Order ID no. 3095304
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions
80,1 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Tower light
Height
80.1
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
Bipolar (PNP/NPN)22
Light type
White
Number of colors/segments
1
Protection class
IP67
In Stock
Price Group
F3
List Price
€ 142,48
Item Total
€ 142,48
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TL50HWQP
Contact Support