chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50BLYR1CQP | TURCK - Your Global Automation Partner
LED signal light Tower light
TL50BLYR1CQP
Order ID no. 3095125
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions
91 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Tower light
Height
91
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
ABS
Housing surface
Grey
Input type
Bipolar (PNP/NPN)
Light type
Red, rotating, Yellow
Number of colors/segments
2
Protection class
IP67
In Stock
Price Group
F3
List Price
€ 197,10
Item Total
€ 197,10
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TL50BLYR1CQP
Contact Support