chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50BLGRAOSIQ | TURCK - Your Global Automation Partner
LED Signal Light Tower Light
TL50BLGRAOSIQ
Order ID no. 3095050
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone with adjustable intensity
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions
167,4 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Height
167.4
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
Bipolar (PNP/NPN)
Light type
Green, Red
Number of colors/segments
2
Protection class
IP67
Volume (dB)
95 dB
In Stock
Price Group
F3
List Price
€ 348,20
Item Total
€ 348,20
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TL50BLGRAOSIQ
Contact Support