chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LTF12UC2LD W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-mode laser sensor (runtime measurement)
LTF12UC2LD W/30
Order ID no. 3094856
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions
77 mm x 26 mm x 56 mm
Electrical connection
Cable
Function
Proximity switch
Height
56
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Housing surface
Black
Laser class
2
Length
77
Light type
Red
Max. range (mm)
12000
Operating mode
Time-of-Flight
Optical resolution (mm)
3
Output function
PNP/NPN
Protection class
IP67
Special features
keep/defer
Switching element function
NO contact
Wavelength (nm)
660
Width
26
home
Turck-Shop
Others
LTF12UC2LD W/30
In Stock
Price Group
F3
List Price
€ 1.016,09
Item Total
€ 1.016,09
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support