chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS28-2XW145XM | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLS28-2XW145XM
Order ID no. 3094461
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Beam angle
wide beam 40 - 80°
Cable length (m)
2
Cascadable
No
Design
Rectangular
Dimensions
213,5 mm x 28 mm x 35,9 mm
Dimmable
No
Electrical connection
Cable
Function
Linear light
Height
35.9
Housing material
Metal
Housing quality
AL
Length
213.5
Light type
White
Number of colors/segments
1
Protection class
IP50
Width
28
In Stock
Price Group
G1
List Price
€ 248,95
Item Total
€ 248,95
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WLS28-2XW145XM
Contact Support