chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50ANTBRYF2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
K50ANTBRYF2
Order ID no. 3094378
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Dome
Dimensions
55 mm
Electrical connection
Cable
Function
Touch Button
Height
55
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
negative switching
Light type
Blue, Red, Yellow
Number of colors/segments
3
Operating voltage
DC
Output function
NPN
Protection class
IP67, IP69
Special features
Wash down
Switching element function
NO contact
In Stock
Price Group
F3
List Price
€ 225,88
Item Total
€ 225,88
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50ANTBRYF2
Contact Support