chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS28-2XWR-285L25XQ | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLS28-2XWR-285L25XQ
Order ID no. 3094328
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Beam angle
25°
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
327 mm x 28 mm x 32,2 mm
Dimmable
Yes
Electrical connection
Connector
Function
Linear light
Height
32.2
Housing material
Metal
Housing quality
AL
Length
327
Light type
White/Red
Number of colors/segments
2
Protection class
IP50
Width
28
In Stock
Price Group
G1
List Price
€ 248,95
Item Total
€ 248,95
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WLS28-2XWR-285L25XQ
Contact Support