chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50ZWBGYR W/15 | TURCK - Your Global Automation Partner
LED signal light Tower light
TL50ZWBGYR W/15
Order ID no. 3093973
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
4.6
Cascadable
No
Design
Smooth barrel
Dimensions
311,5 mm
Dimmable
No
Electrical connection
Cable
Function
Tower light
Height
311.5
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
AC
Light type
Blue, Green, Red, White, Yellow
Number of colors/segments
5
Protection class
IP67
In Stock
Price Group
F3
List Price
€ 398,51
Item Total
€ 398,51
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TL50ZWBGYR W/15
Contact Support