chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DQ12AB6FF50-93213 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
DQ12AB6FF50-93213
Order ID no. 3093213
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
2
Connector type
RJ11
Design
Rectangular
Dimensions
12,4 mm x 8 mm x 26,6 mm
Electrical connection
Cable with connector
Function
Proximity switch
Height
26.6
Housing material
Plastic
Housing quality
PA
Housing surface
Yellow
Length
12.4
Light type
Red
Max. range (mm)
50
Operating mode
Background suppression, non-adjustable
Output function
PNP/NPN
Protection class
IP67
Switching element function
NO contact
Wavelength (nm)
645
Width
8
In Stock
Price Group
F3
List Price
€ 202,94
home
Turck-Shop
Others
DQ12AB6FF50-93213
Item Total
€ 202,94
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support