chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50ABTYXHQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
K50ABTYXHQ
Order ID no. 3093107
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions
66 mm
Electrical connection
Connector
Function
Touch Button
Height
66
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PC
Light type
Yellow
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67, IP69
Switching element function
NO contact
In Stock
Price Group
F3
List Price
€ 235,05
Item Total
€ 235,05
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50ABTYXHQ
Contact Support