chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80DR9M-HMD | TURCK - Your Global Automation Partner
Wireless system Transmission of serial data in tree topology
DX80DR9M-HMD
Order ID no. 3092948
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
RP-SMA female connector
Communication protocol
Modbus RTU, RS485
Design
Rectangular
Device type
Node
Dimensions
60,96 mm x 45,72 mm x 26,8 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Tree topology
Housing material
Plastic
Housing quality
FR4 circuit board
Max. range (mm)
3200000
Operating voltage
DC
Protection class
IP67
Runs with battery
Yes
In Stock
Price Group
F3
List Price
€ 544,88
Item Total
€ 544,88
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
DX80DR9M-HMD
Contact Support