chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS28-2XWR-285XPBQ | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLS28-2XWR-285XPBQ
Order ID no. 3092751
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Beam angle
wide beam 40 - 80°
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
357 mm x 28 mm x 25 mm
Dimmable
Yes
Electrical connection
Connector
Function
Linear light
Height
25
Housing material
Metal
Housing quality
AL
Length
357
Light type
White/Red
Number of colors/segments
2
Protection class
IP50
Width
28
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLS28-2XWR-285XPBQ
Key Features
Dimmable
Yes
Light type
White/Red
Number of colors/segments
2
In Stock
Price Group
G1
List Price
€ 307,89
Item Total
€ 307,89
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support