chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50LYBXPPB2QP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Beacon
K50LYBXPPB2QP
Order ID no. 3092435
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Dome
Dimensions
63,7 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Spotlight
Height
63.7
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PC, Thermoplastic material
Housing surface
Black
Input type
PNP
Light type
Blue, Yellow
Number of colors/segments
2
Output function
Potential-free
Protection class
IP65
Special features
Wash down
Switching element function
NO contact
In Stock
Price Group
F3
List Price
€ 174,03
Item Total
€ 174,03
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50LYBXPPB2QP
Contact Support