chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL70GYRAQP | TURCK - Your Global Automation Partner
LED signal light Modular signal tower
TL70GYRAQP
Order ID no. 3092366
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Key adjustable
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions
268,6 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Tower light
Housing diameter (mm)
⌀ 70 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
Bipolar (PNP/NPN)22
Light type
Green, Red, Yellow
Number of colors/segments
4
Protection class
IP65
Volume (dB)
92 dB
home
Turck-Shop
Others
TL70GYRAQP
Item Total
€ 484,83
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
€ 484,83