chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50LGRALSYNQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light Beacon with Audible Signal
K50LGRALSYNQ
Order ID no. 3092127
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Design
Dome
Dimensions
73 mm x 73 mm
Dimmable
No
Electrical connection
Connector
Function
Limit switch
Height
0
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PC, Thermoplastic material
Housing surface
Black
Input type
minus‐schaltend
Length
0
Light type
Green, Red, Yellow
Number of colors/segments
3
Protection class
IP67
Special features
Wash down
Volume (dB)
94 dB
Width
0
In Stock
Price Group
F3
List Price
€ 212,67
home
Turck-Shop
Others
K50LGRALSYNQ
Item Total
€ 212,67
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support