chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WL50SGSSGL20Q | TURCK - Your Global Automation Partner
LED Spotlight In the Metal Housing
WL50SGSSGL20Q
Order ID no. 3091443
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions
65,8 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Height
65.8
Housing diameter (mm)
⌀ 50 mm
Housing material
Metal
Housing quality
ST 37
Light type
Green
Protection class
IP69
In Stock
Price Group
F3
List Price
€ 655,11
Item Total
€ 655,11
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WL50SGSSGL20Q
Contact Support