chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80N2Q45R | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radio Transmission System Transfer of I/O Data to Star Topology
DX80N2Q45R
Order ID no. 3091012
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
Internal (wire loop)
Design
Rectangular
Device type
Wireless sensor
Dimensions
58,9 mm x 44,5 mm x 97,1 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402…2.483 GHz
Function
Opposed mode sensor
Height
97.1
Housing material
Plastic
Housing quality
Lexan, PBT
Housing surface
Yellow
Input type
Discrete (sensor)
Length
58.9
Light type
Red
Max. range (mm)
30000
Operating mode
Receiver
Operating voltage
DC
Protection class
IP67
Runs with battery
Yes
Special features
wireless
Wavelength (nm)
680
Width
44.5
In Stock
Price Group
F3
List Price
€ 359,73
Item Total
€ 359,73
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
DX80N2Q45R
Contact Support