chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLLCE23-490P8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain Emitter
SLLCE23-490P8
Order ID no. 3089163
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.3
Cascadable
Yes
Connector type
M12 x 1
Design
Rectangular
Dimensions
45 mm x 36 mm x 4995 mm
Electrical connection
Cable with connector
Function
Light curtain
Height
4995
Housing material
Metal
Housing quality
AL
Housing surface
Yellow polyester
Length
45
Light type
IR
Max. range (mm)
12000
Number of beams
28
Optical resolution (mm)
23
Protection class
IP65, IP67
Scan field (mm)
490
Start/Restart interlock
no
Width
36
With muting function
No
In Stock
Price Group
G1
List Price
€ 868,75
Item Total
€ 868,75
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SLLCE23-490P8
Contact Support