chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLLCE14-910P8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain Emitter
SLLCE14-910P8
Order ID no. 3089123
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.3
Cascadable
Yes
Connector type
M12 x 1
Design
Rectangular
Dimensions
45 mm x 36 mm x 915 mm
Electrical connection
Cable with connector
Function
Light curtain
Height
915
Housing material
Metal
Housing quality
AL
Housing surface
Yellow polyester
Length
45
Light type
IR
Max. range (mm)
12000
Number of beams
104
Optical resolution (mm)
14
Protection class
IP65, IP67
Scan field (mm)
910
Start/Restart interlock
no
Width
36
With muting function
No
home
Turck-Shop
Others
SLLCE14-910P8
In Stock
Price Group
G1
List Price
€ 1.733,33
Item Total
€ 1.733,33
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support