chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SLLE23-1120P5 | TURCK - Your Global Automation Partner
Safety Light Curtain Emitter
SLLE23-1120P5
Order ID no. 3088758
home
Home
Loading...
Technical Data
Downloads
Connector type
M12 x 1
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
AL
Housing surface
Yellow polyester
Protection class
IP65, IP67
Scan field (mm)
1120
home
Turck-Shop
Others
SLLE23-1120P5
Item Total
€ 1.467,84
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
G1
List Price
€ 1.467,84