chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
SLLE23-910P5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain Emitter
SLLE23-910P5
Order ID no. 3088755
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.3
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
45 mm x 36 mm x 915 mm
Electrical connection
Cable with connector
Function
Light curtain
Height
915
Housing material
Metal
Housing quality
AL
Housing surface
Yellow polyester
Length
45
Light type
IR
Max. range (mm)
12000
Number of beams
52
Optical resolution (mm)
23
Protection class
IP65, IP67
Scan field (mm)
910
Start/Restart interlock
no
Width
36
With muting function
No
In Stock
Price Group
G1
List Price
€ 1.241,27
Item Total
€ 1.241,27
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SLLE23-910P5
Contact Support