chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLLR14-1260P5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain Receiver
SLLR14-1260P5
Order ID no. 3088737
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.3
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
45 mm x 36 mm x 1265 mm
Electrical connection
Cable with connector
Function
Light curtain
Height
1265
Housing material
Metal
Housing quality
AL
Housing surface
Yellow polyester
Length
45
Light type
IR
Max. range (mm)
12000
Number of beams
144
Optical resolution (mm)
14
Output function
2 x PNP
Protection class
IP65, IP67
Scan field (mm)
1260
Start/Restart interlock
no
Switching element function
2 x NO contact
Width
36
With muting function
No
In Stock
Price Group
G1
List Price
€ 2.590,96
Item Total
€ 2.590,96
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SLLR14-1260P5
Contact Support