chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLLE14-1750P5 | TURCK - Your Global Automation Partner
Safety Light Curtain Emitter
SLLE14-1750P5
Order ID no. 3088721
home
Home
Loading...
Technical Data
Downloads
Connector type
M12 x 1
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
AL
Housing surface
Yellow polyester
Protection class
IP65, IP67
Scan field (mm)
1750
In Stock
Price Group
G1
List Price
€ 2.782,78
Item Total
€ 2.782,78
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SLLE14-1750P5
Contact Support