chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLLE14-1680P5 | TURCK - Your Global Automation Partner
Safety Light Curtain Emitter
SLLE14-1680P5
Order ID no. 3088720
home
Home
Loading...
Technical Data
Downloads
Connector type
M12 x 1
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
AL
Housing surface
Yellow polyester
Protection class
IP65, IP67
Scan field (mm)
1680
In Stock
Price Group
G1
List Price
€ 2.688,26
Item Total
€ 2.688,26
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SLLE14-1680P5
Contact Support