chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80DR2M-DCLATCHE | TURCK - Your Global Automation Partner
Wireless system Transmission of serial data in tree topology
DX80DR2M-DCLATCHE
Order ID no. 3088446
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Communication protocol
Modbus RTU, RS485
Design
Rectangular
Device type
Node
Dimensions
107 mm x 80,9 mm x 41,3 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402–2.483 GHz
Function
Tree topology
Height
41.3
Housing material
Plastic
Housing quality
PC
Input type
NPN/BRIDGE
Length
107
Max. range (mm)
3200000
Operating voltage
DC
Output type
-
Protection class
IP65
Runs with battery
Yes
Width
80.9
In Stock
Price Group
F3
List Price
€ 580,74
Item Total
€ 580,74
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
DX80DR2M-DCLATCHE
Contact Support