chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SA-M30E12-88279 | TURCK - Your Global Automation Partner
Accessories Mounting Adapter
SA-M30E12-88279
Order ID no. 3088279
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Mounting bracket
Design
Cylindrical/Smooth
Dimensions
35,4 mm
Height
50
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Length
160
Width
90
Price Group
F3
List Price
€ 62,55
home
Turck-Shop
Others
SA-M30E12-88279
Item Total
€ 62,55
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support