chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DK-DX80 PM2 2.4 GHZ | TURCK - Your Global Automation Partner
DK-DX80 PM2 2.4 GHZ
Order ID no. 3088189
home
Home
Loading...
Technical Data
Downloads
Antenna connection
RP-SMA female connector
Communication protocol
Modbus RTU, RS485
Design
Rectangular
Device type
Pair
Function
Point-to-point
Height
230
Housing material
Plastic
Housing quality
PC
Input type
PNP/0…20 mA
Length
340
Max. range (mm)
3200000
Operating voltage
DC
Output type
PNP/0…20 mA
Protection class
IP67
Runs with battery
No
Width
270
In Stock
Price Group
A1
List Price
€ 608,82
Item Total
€ 608,82
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
DK-DX80 PM2 2.4 GHZ
Contact Support