chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS28-2XW570L25X | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light In the Metal Housing
WLS28-2XW570L25X
Order ID no. 3087973
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Beam angle
25°
Cable length (m)
2
Cascadable
No
Design
Rectangular
Dimensions
606,5 mm x 28 mm x 32,2 mm
Dimmable
Two-stage
Electrical connection
Cable
Function
Linear light
Height
32.2
Housing material
Metal
Housing quality
AL
Length
606.5
Light type
White
Number of colors/segments
1
Protection class
IP50
Width
28
In Stock
Price Group
G1
List Price
€ 340,97
Item Total
€ 340,97
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WLS28-2XW570L25X
Contact Support