chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S18DLHYQ | TURCK - Your Global Automation Partner
S18DLHYQ
Order ID no. 3087904
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Threaded barrel
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Height
35
Housing diameter (mm)
⌀ 23,5 mm
Housing material
Plastic
Housing quality
PC
Input type
Bipolar (PNP/NPN)
Length
145
Light type
Yellow
Number of colors/segments
1
Protection class
IP67, IP69
Width
90
In Stock
Price Group
F3
List Price
€ 65,33
Item Total
€ 65,33
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
S18DLHYQ
Contact Support