chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Plastic fiber bifurcated fiber
PBT46U-VL
Order ID no. 3087514
In Stock
Price Group
F3
List Price
€ 47,26
Item Total
€ 47,26
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PBT46U-VL
Technical Data
Downloads
Accessory type
Plastic fiber
Advanced search
Plastic fiber - Bifurcated fiber
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Design
Circular
Dimensions
1828 mm
Function
Diffuse mode sensor
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PE
Housing surface
Black
Length
1828
Contact Support