chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WL50-2PB W/30 | TURCK - Your Global Automation Partner
WL50-2PB W/30
Order ID no. 3087383
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
9
Cascadable
No
Design
Puck
Dimmable
No
Electrical connection
Cable
Function
Spotlight
Height
45
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PC
Length
21
Light type
White
Number of colors/segments
1
Protection class
IP67
Width
35
In Stock
Price Group
F3
List Price
€ 205,72
Item Total
€ 205,72
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WL50-2PB W/30
Contact Support