chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLAG105X180L11QSS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
WLAG105X180L11QSS
Order ID no. 3087338
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Beam angle
11°
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimmable
No
Electrical connection
Connector
Function
Area light
Height
4
Housing material
Plastic
Housing quality
PBT
Length
223
Light type
Green
Number of colors/segments
1
Protection class
IP67, IP69
Width
200
In Stock
Price Group
F3
List Price
€ 466,07
Item Total
€ 466,07
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WLAG105X180L11QSS
Contact Support