chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80N2X6S-PM2 | TURCK - Your Global Automation Partner
Wireless system Transfer of I/O Data in Point-To-Point Topology
DX80N2X6S-PM2
Order ID no. 3087105
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
RP-SMA female connector
Design
Rectangular
Device type
Node
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Point-to-point
Housing material
Plastic
Housing quality
PC
Input type
PNP/0...20 mA
Max. range (mm)
3200000
Operating voltage
DC
Output type
PNP/0...20 mA
Protection class
IP67
Runs with battery
No
In Stock
Price Group
F3
List Price
€ 749,21
home
Turck-Shop
Others
DX80N2X6S-PM2
Item Total
€ 749,21
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support