chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLC60CW340GAR | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLC60CW340GAR
Order ID no. 3086876
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
Yes
Design
Rectangular
Dimensions
339,9 mm x 60,9 mm x 52,8 mm
Dimmable
Two-stage
Electrical connection
Cable
Function
Linear light
Housing material
Metal
Housing quality
Nickel-plated aluminum
Light type
White
Number of colors/segments
1
Protection class
IP67, IP68
Special features
Chemical-resistant, Resistant to chemicals, Wash down
In Stock
Price Group
F3
List Price
€ 540,99
Item Total
€ 540,99
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WLC60CW340GAR
Contact Support