chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50BLWBGR1Y1Q | TURCK - Your Global Automation Partner
TL50BLWBGR1Y1Q
Order ID no. 3086698
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Smooth barrel
Electrical connection
Connector
Height
70
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
ABS
Input type
Bipolar (PNP/NPN)
Length
290
Light type
Blue, Green, Red, rotating, White, Yellow, rotating
Number of colors/segments
5
Protection class
IP67
Width
90
Price Group
F3
List Price
€ 484,83
Item Total
€ 484,83
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TL50BLWBGR1Y1Q
Contact Support